Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
75 SVTK 20
ORDERNO
Article-number
75 SVTK 20
WDWOF
Wheel-Ø without flange
50 mm
WDWF
Wheel-Ø with flange
75 mm
WW
Wheel width
35 mm
LC
Load capacity
860 kg
HW
Hub width
35 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices